
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFC
Catalog Number
HBLFC
EU RoHS Indicator
Contact Manufacturer
Item Type
20A Insul-Lock plus connector
UPC
783585580852
Dimensions
3.17 in x 0.91 in x 0.91 in
Height
0.91 in
Length
3.17 in
Width
0.91 in
Current / Amperage Rating
20 A
Voltage Rating Description
250 VAC
Number Of Poles
2-Pole
Number Of Wires
3-Wire
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50
Pallet Quantity
8000