HUBBELL
Image of HBL4563RT LOCKING DEVICES, TWIST-LOCK, INDUSTRIAL, PANEL MOUNT RECEPTACLE, 15A 250V, 2-POLE 3-WIRE GROUNDING, RING TERMINAL, L6-15R, BLACK
Image of HBL4563RT LOCKING DEVICES, TWIST-LOCK, INDUSTRIAL, PANEL MOUNT RECEPTACLE, 15A 250V, 2-POLE 3-WIRE GROUNDING, RING TERMINAL, L6-15R, BLACK

LOCKING DEVICES, TWIST-LOCK, INDUSTRIAL, PANEL MOUNT RECEPTACLE, 15A 250V, 2-POLE 3-WIRE GROUNDING, RING TERMINAL, L6-15R, BLACK

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4563RT

LOCKING DEVICES, TWIST-LOCK, INDUSTRIAL, PANEL MOUNT RECEPTACLE, 15A 250V, 2-POLE 3-WIRE GROUNDING, RING TERMINAL, L6-15R, BLACK

  • INDUSTRIAL
  • PANEL MOUNT RECEPTACLE
  • 15A 250V

Product details

General

Catalog Number

HBL4563RT

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Series

LOCKING

Type

RECEPTACLE

UPC

783585569710

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

250 V

Conductor Related

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads