HUBBELL
Image of 71530MBWP Locking Devices, Industrial, Flanged Inlet, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-30P, Screw Terminal, With Weatherproof Cover

Locking Devices, Industrial, Flanged Inlet, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-30P, Screw Terminal, With Weatherproof Cover

Brand: Bryant

Catalog ID: 71530MBWP

Locking Devices, Industrial, Flanged Inlet, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-30P, Screw Terminal, White, With Weatherproof Cover

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included
  • Weather Protective Cover

Integral Weatherproofing Cover

General

Application

Extra Heavy Duty Industrial

Catalog Number

71530MBWP

Color

White

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Weather Protective Power Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Weatherprotective

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786696174

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Display Size

Standard Sized Product

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Amperage Description

30 Amp

Current Rating

30 A

Dielectric Strength

Withstands 3500V

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Nema Rating

L15-30P

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10