HUBBELL
Image of 7310G Locking Devices, Industrial, Flush Receptacle, 20A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Industrial, Flush Receptacle, 20A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: 7310G

Locking Devices, Industrial, Flush Receptacle, 20A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

  • Flush Receptacle
  • 20A 250V
  • 2-Pole 3-Wire Grounding
  • Non-NEMA
  • Screw Terminal

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

7310G

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

20A Single Receptacle-For Replacement Use

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Single Receptacle

Type

Receptacle

UPC

781786628021

Dimensions

Dimensions

3.28 in x 1.71 in x 1.14 in

Display Size

Standard Sized Product

Height

1.14 in

Length

3.28 in

Width

1.71 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current Amperage Description

20 Amp

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 VAC

Voltage Rating Description

250V AC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Resources and downloads