MY LISTS
HUBBELL
Image of 70830FR Locking Devices, Industrial, Flush Receptacle, 30A 480V AC, 2-Pole 3-Wire Grounding, L8-30R, Screw Terminal, White

Locking Devices, Industrial, Flush Receptacle, 30A 480V AC, 2-Pole 3-Wire Grounding, L8-30R, Screw Terminal, White

Brand: Bryant

Catalog ID: 70830FR

Locking Devices, Industrial, Flush Receptacle, 30A 480V AC, 2-Pole 3-Wire Grounding, L8-30R, Screw Terminal, White

  • Combination back and side wiring terminals accept #14 through #8 AWG solid or stranded conductors
  • Heavy duty mounting straps are nickel-plated to resist corrosion, wide width design assures secure assembly
  • NEMA rating and configuration are molded into face for easy identification
  • One-piece, rivetless copper-alloy contact design reduces heat buildup and provides secure blade retention

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

70830FR

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Single Receptacle

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Receptacle

UPC

781786691131

Dimensions

Dimensions

3.28 in x 1.70 in x 1.24 in

Height

1.24 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Amperage Description

30 Amp

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

480 VAC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

WR Rating

Nema Rating

L8-30R

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10