Brand: Bryant
Catalog ID: 72120NP
Application
Extra Heavy Duty Industrial
Catalog Number
72120NP
Color
Black, White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
20A Triple Gripper Nylon Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
OEM Brand Name
Hubbell Bryant
Style
Internal Cord Clamp
Type
Plugs
UPC
781786701328
Dimensions
2.13 in x 2.13 in x 2.86 in
Display Size
Standard Sized
Height
2.86 in
Length
2.13 in
Width
2.13 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current Rating
20 A
Phase
Three Phase
Voltage Rating
3 Phase Y 120/208 VAC
Voltage Rating Description
3 Phase Y 120/208 VAC
Cord Type
All Listed Portables
Number Of Wires
5-Wire
Wire Size
#18 AWG to #8 AWG
Nema Rating
L21-20P
Carton Quantity
10
Pallet Quantity
2340