Brand: Bryant
Catalog ID: 72020NP
Application
Extra Heavy Duty Industrial
Catalog Number
72020NP
Color
Black, White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
20A Triple Gripper Nylon Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
OEM Brand Name
Hubbell Bryant
Style
Internal Cord Clamp
Type
Plugs
UPC
781786700321
Dimensions
2.13 in x 2.13 in x 2.86 in
Display Size
Standard Sized
Height
2.86 in
Length
2.13 in
Width
2.13 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current Rating
20 A
Phase
Three Phase
Voltage Rating
3 Phase Y 347/600 VAC
Voltage Rating Description
3 Phase Y 347/600 VAC
Cord Type
All Listed Portables
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Nema Rating
L20-20P
Carton Quantity
10