
Brand: Bryant
Catalog ID: 70920NP
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
70920NP
Color
Black, White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
20A Triple Gripper Nylon Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Style
Internal Cord Clamp
Type
Plugs
UPC
781786691728
Dimensions
2.13 in x 2.13 in x 2.86 in
Display Size
Standard Sized
Height
2.86 in
Length
2.13 in
Width
2.13 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current Amperage Description
20 Amp
Current Rating
20 A
Phase
Single Phase
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
L9-20P
Standards - RoHS Compliance Status
CM
Cord Type
All Listed Portables
Carton Quantity
10