HUBBELL
Image of 70830NP Locking Devices, Industrial, Male Plug, 30A 480V AC, 2-Pole 3-Wire Grounding, L8-30P, Screw Terminal, Black and White
Image of 70830NP Locking Devices, Industrial, Male Plug, 30A 480V AC, 2-Pole 3-Wire Grounding, L8-30P, Screw Terminal, Black and White

Locking Devices, Industrial, Male Plug, 30A 480V AC, 2-Pole 3-Wire Grounding, L8-30P, Screw Terminal, Black and White

Brand: Bryant

Catalog ID: 70830NP

Locking Devices, Industrial, Male Plug, 30A 480V AC,2-Pole 3-Wire Grounding, L8-30P, Screw Terminal, Black and White

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

70830NP

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Triple Gripper Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786691223

Dimensions

Dimensions

2.13 in x 2.13 in x 2.86 in

Display Size

Standard Sized

Height

2.86 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Rating

30 A

Phase

Single Phase

Voltage Rating

480 VAC

Voltage Rating Description

480 VAC

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L8-30P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads