
Brand: Bryant
Catalog ID: 4711BRY
Mounted to 4" Round Cover
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
4711BRY
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
15A Nylon Single Receptacle-Mounted on 4" Round Metal Box
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Box Mounted
Type
Receptacle
UPC
781786656154
Display Size
Standard Sized Product
Amperage Rating
15 A
Connectivity
Terminal Screws
Current Amperage Description
15 Amp
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Nema Rating
L5-15R
Carton Quantity
5