HUBBELL
Image of 9102N Locking Devices, Locking Devices, Industrial, Male Plug, 20A 250V Pole, 2-Wire Non-Grounding, L2-20P, Screw Terminal, Gray
Image of 9102N Locking Devices, Locking Devices, Industrial, Male Plug, 20A 250V Pole, 2-Wire Non-Grounding, L2-20P, Screw Terminal, Gray

Locking Devices, Locking Devices, Industrial, Male Plug, 20A 250V Pole, 2-Wire Non-Grounding, L2-20P, Screw Terminal, Gray

Brand: Bryant

Catalog ID: 9102N

Locking Devices, Industrial, Male Plug, 20A 250V Pole, 2-Pole 2-Wire, L2-20P, Screw Terminal, Black/White

  • Male
  • 20A 250V Pole
  • 2-Pole 2-Wire
  • L2-20P
  • Screw Terminal

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

9102N

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

20A Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786616837

Dimensions

Dimensions

1.53 in x 1.53 in x 1.97 in

Display Size

Standard Sized

Height

1.97 in

Length

1.53 in

Width

1.53 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

2-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L2-20P

Logistics

Carton Quantity

10

Resources and downloads