HUBBELL
Image of HBL3524C Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 20A 250V/10A 600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, White
Image of HBL3524C Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 20A 250V/10A 600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, White
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 20A 250V/10A 600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3524C

Locking Devices, Twist-Lock®, Industrial, Insulgrip® Flanged Inlet, 20A 250V/10A 600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Nylon casing, Back wired, White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL3524C

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

20A Insulgrip® Flanged Inlet

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wir only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing - Nylon
  • Mounting Screw - Nickel plated brass
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Flanged Inlet

UPC

783585039930

Dimensions

Dimensions

3.06 in x 3.06 in x 2.23 in

Display Size

Standard Sized Product

Height

2.23 in

Length

3.06 in

Weight

0.3 lb

Width

3.06 in

Electrical Ratings

Amperage Rating

20/10 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20/10 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

250/600 VAC

Voltage Rating Description

250/600 VAC

Conductor Related

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices