Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL3330G
Application
Catalog Number
HBL3330G
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
30A Grounding Single Flush Receptacle
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Single Flush Receptacle
UPC
783585333106
Dimensions
3.61 in x 1.71 in x 1.36 in
Display Size
Standard Sized Product
Height
1.36 in
Length
3.61 in
Weight
0.25 lb
Width
1.71 in
Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Industry Standard(s)
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Carton Quantity
10