HUBBELL
Image of HBL2721 Locking Devices, Twist-Lock®, Industrial, Male Plug, 30A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, L15-30P, Screw Terminal, Black and White
Image of HBL2721 Locking Devices, Twist-Lock®, Industrial, Male Plug, 30A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, L15-30P, Screw Terminal, Black and White
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
Image of HBL2721 Locking Devices, Twist-Lock®, Industrial, Male Plug, 30A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, L15-30P, Screw Terminal, Black and White
Buy America(n) Qualified

Locking Devices, Twist-Lock®, Industrial, Male Plug, 30A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, L15-30P, Screw Terminal, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2721

Locking Devices, Twist-Lock®, Industrial, Male Plug, 30A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, L15-30P, Screw Terminal, Black and White.

  • Superior cord grip design protects terminations from excess strain.
  • Clear, funnel shaped wire entry for ease of termination.
  • Integral dust shield protects wiring chamber from dust or contaminants.

Standard Product

Product details

General

Application

Catalog Number

HBL2721

Color

Black, White

Cord Range

0.350"-1.150" (9-29)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

3

Item Type

30A Grounding Insulgrip® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Plugs

UPC

783585039220

Dimensions

Dimensions

2.33 in x 2.33 in x 2.75 in

Display Size

Standard Sized

Height

2.75 in

Length

2.33 in

Weight

0.25 lb

Width

2.33 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Conductor Related

Cable Range

0.350 - 1.150 in

Cord Type

All Listed Portables

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L15-30P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

30

Pallet Quantity

3060

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices