HUBBELL
Locking Devices, Accessories, Angle Adapter for Plugs and Connectors, For 20A and 30A Black and White
Image of 70204ANA Locking Devices, Accessories, Angle Adapter for Plugs and Connectors, For 20A and 30A Black and White

Locking Devices, Accessories, Angle Adapter for Plugs and Connectors, For 20A and 30A Black and White

Brand: Bryant

Catalog ID: 70204ANA

Locking Devices, Accessories, Angle Adapter for Plugs and Connectors, For 20A and 30A Black and White

  • Angle Adapter for Plugs and Connectors
  • For 20A and 30A Black and White

Standard Product

General

Catalog Number

70204ANA

Color

Black, White

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Type

Angle Plug Adapter

UPC

781786690851

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

20

Pallet Quantity

2520