HUBBELL
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Receptacle and Inlet Angle Adapter, For 20A and 30A Mounting Screws Included
Image of AA2030PS Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Receptacle and Inlet Angle Adapter, For 20A and 30A Mounting Screws Included

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Receptacle and Inlet Angle Adapter, For 20A and 30A Mounting Screws Included

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AA2030PS

Heavy Duty Product, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Receptacle and Inlet Angle Adapter, 20A and 30A Mounting Screws Included, Gray Cast Aluminum

  • Industrial Grade
  • Receptacle and Inlet Angle Adapter
  • For 20A and 30A Mounting Screws Included

Standard Product

General

Application

Non-Metallic

Catalog Number

AA2030PS

Color

Gray

EU RoHS Indicator

No

Item Type

Knockouts

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Accessory Item - Angle Adapter

Style

For 20 And 30A Watertight Safety Shroud Receptacles And Inlets

Type

Back Box

UPC

783585882215

Dimensions

Dimensions

4.25 in x 4.76 in x 3.62 in

Height

3.62 in

Length

4.25 in

Weight

1.85 lb

Width

4.76 in

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Operational

Temperature Range

Limited By Device

Configuration

Knockouts

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

1

Pallet Quantity

100