HUBBELL
Locking Devices, Twist-LockĀ®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Valise Connectors, Yellow
Image of HBL60CM32V Locking Devices, Twist-LockĀ®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Valise Connectors, Yellow

Locking Devices, Twist-LockĀ®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Valise Connectors, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM32V

Locking Devices, Twist-LockĀ®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Valise Connectors, Yellow

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Catalog Number

HBL60CM32V

Color

Yellow

Construction

Molded

EU RoHS Indicator

Item Type

20A and 30A 3-Wire Twist-LockĀ® Devices

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Specifications

Material - Thermoplastic Elastomer

Style

For 3-Wire Devices

Type

Weatherproof Boot

UPC

783585808390

Dimensions

Dimensions

4.81 in x 3.03 in x 3.03 in

Display Size

Standard Sized Product

Height

3.03 in

Length

4.81 in

Weight

0.45 lb

Width

3.03 in

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10