HUBBELL
Locking Devices, Midget Twist-LockĀ®, Industrial, Flanged Receptacle, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3R Nylon Flange.
Image of HBL7487N Locking Devices, Midget Twist-LockĀ®, Industrial, Flanged Receptacle, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3R Nylon Flange.

Locking Devices, Midget Twist-LockĀ®, Industrial, Flanged Receptacle, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3R Nylon Flange.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7487N

Locking Devices, Midget Twist-LockĀ®, Industrial, Flanged Receptacle, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3R, Screw Terminal, Black Nylon Flange.

  • Fully Insulated nylon casing with integral flange
  • Black color blends in with equipment

Standard

General

Application

Heavy Duty Industrial

Catalog Number

HBL7487N

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

15A Midget Twist-LockĀ® Flanged Receptacle

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #14 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Nylon
  • Blades - Bronze
  • Flange - Nylon
  • Terminal Screws - #5-40 Brass

Type

Flanged Receptacle

UPC

783585237473

Dimensions

Dimensions

2.06 in x 1.75 in x 0.92 in

Display Size

Midget Locking Devices

Height

0.92 in

Length

2.06 in

Weight

0.05 lb

Width

1.75 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

ML-3R

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #14 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10

Pallet Quantity

4500