Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7594V
Application
Catalog Number
HBL7594V
Color
Black
Cord Range
0.300"-0.430"(7.6-10.9)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Item Type
15A Midget Twist-Lock® Valise® Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Plugs
UPC
783585237787
Dimensions
1.19 in x 1.19 in x 1.61 in
Display Size
Midget Locking
Height
1.61 in
Length
1.19 in
Weight
0.05 lb
Width
1.19 in
Amperage Rating
15 A
Connectivity
Insulation Displacement
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Cable Range
0.300 - 0.430 in
Cord Type
All Listed Portables
Number Of Wires
3-Wire
Wire Size
#18 AWG to #14 AWG
Industry Standard(s)
Fed.Spec.W-C-596
Nema Rating
ML-2P
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
8400