HUBBELL
Image of HBL7594V Locking Devices, Midget Twist-Lock®, Valise®, Male Plug, 15A 125V AC, 2-Pole 3-Wire Grounding, NEMA ML-2P, Screw Terminal, Black.
Image of HBL7594V Locking Devices, Midget Twist-Lock®, Valise®, Male Plug, 15A 125V AC, 2-Pole 3-Wire Grounding, NEMA ML-2P, Screw Terminal, Black.
play
Twist-Lock Devices

Locking Devices, Midget Twist-Lock®, Valise®, Male Plug, 15A 125V AC, 2-Pole 3-Wire Grounding, NEMA ML-2P, Screw Terminal, Black.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7594V

Locking Devices, Midget Twist-Lock®, Valise®, Male Plug, 15A 125V AC, 2-Pole 3-Wire Grounding, NEMA ML-2P, Screw Terminal, Black.

  • Fully insulated, abuse resistant nylon housing
  • Insulation displacement terminals reduce wiring time
  • Insulation displacement terminal
  • Totally insulated body adds extra measure of safety

Product details

General

Application

Catalog Number

HBL7594V

Color

Black

Cord Range

0.300"-0.430"(7.6-10.9)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

15A Midget Twist-Lock® Valise® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Blades - Brass
  • Body Holding Screws - Steel - Zinc plated
  • Housing - Nylon
  • Insulation Displacement Terminals - Brass

Type

Plugs

UPC

783585237787

Dimensions

Dimensions

1.19 in x 1.19 in x 1.61 in

Display Size

Midget Locking

Height

1.61 in

Length

1.19 in

Weight

0.05 lb

Width

1.19 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Insulation Displacement

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cable Range

0.300 - 0.430 in

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

Industry Standard(s)

Fed.Spec.W-C-596

Nema Rating

ML-2P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

8400

Media

Videos

play
Twist-Lock Devices