
Brand: Bryant
Catalog ID: 20403
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
20403
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
20A/30A Single Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Grounding
Type
Receptacle
UPC
781786618473
Dimensions
3.28 in x 1.94 in x 1.75 in
Display Size
Standard Sized Product
Height
1.75 in
Length
3.28 in
Width
1.94 in
Amperage Rating
20A/30 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp /30 Amp
Current Rating
20A/30 A
Phase
Single Phase
Voltage Rating
250 VDC/600 VAC
Voltage Rating Description
250 VDC/600 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Carton Quantity
20