HUBBELL
Locking Devices, Twist-Lock®, Safety-Shroud® Receptacle, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, RPT surface mounting, One Gang, Gray
Image of HBL2620SR Locking Devices, Twist-Lock®, Safety-Shroud® Receptacle, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, RPT surface mounting, One Gang, Gray
Image of HBL2620SR Locking Devices, Twist-Lock®, Safety-Shroud® Receptacle, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, RPT surface mounting, One Gang, Gray
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
+1
Image of HBL2620SR Locking Devices, Twist-Lock®, Safety-Shroud® Receptacle, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, RPT surface mounting, One Gang, Gray

Locking Devices, Twist-Lock®, Safety-Shroud® Receptacle, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, RPT surface mounting, One Gang, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2620SR

Locking Devices, Twist-Lock®, Safety-Shroud® Receptacle, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, RPT surface mounting, One Gang, Gray

  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use
  • Engineered thermoplastic housing is impact and corrosion resistant, making it suitable for heavy-duty industrial environments

Surface Mount

General

Application

Catalog Number

HBL2620SR

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Horsepower - Maximum

2

Item Type

30A Safety-Shroud® Receptacle

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Valox™

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Specifications

  • Body Contact Carrier - Natural (white) nylon
  • Body Holding Screws - Steel, zinc plated
  • Contacts - Brass
  • Housing / Flange - Gray RPT
  • Terminal Retainer - Clear polycarbonate

UPC

783585234342

Dimensions

Dimensions

4.56 in x 2.84 in x 1.58 in

Display Size

Standard Sized Product

Height

1.58 in

Length

4.56 in

Weight

0.45 lb

Width

2.84 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L6-30R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10