HUBBELL
Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Replacement Ground Block, For 30A.
Image of HBL30RGB Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Replacement Ground Block, For 30A.

Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Replacement Ground Block, For 30A.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL30RGB

Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Replacement Ground Block, For 30A.

  • Replacement Parts
  • Replacement Ground Block
  • For 30A.

General

Catalog Number

HBL30RGB

EU RoHS Indicator

Yes

Horsepower - Maximum

7.5

Item Type

Mechanical Interlock Replacement Ground Block

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V Min
  • Electrical - Electrical - Operations
  • Environmental - Flammability - Meets UL 94V0 material classification
  • Environmental - Moisture Resistance - IP66 suitability
  • Environmental - Operating Temperature - Maximum continuous +75°C Minimum continuous -40°C
  • Environmental - UV Resistance - All exposed materials are UV stabilized
  • In accordance with UL 746C - Mechanical - Mounting
  • Mechanical - Product Identification - Identification and ratings are part of the external label and receptacle face
  • Mechanical - Terminal Identification - In accordance with UL, CSA
  • Mechanical 10,000 cycles
  • Electrical 6,000 cycles - Mechanical - Impact Resistance

Series

Non-Fused;Fused

Style

Replacement Neutral Blocks

Type

Accessories

UPC

783585955148

Dimensions

Weight

0.2 lb

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified TYPE 4, 4X and TYPE 12K Enclosure Rating
  • Listed to UL Standard

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

7.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V Min
  • Electrical - Electrical - Operations
  • Environmental - Flammability - Meets UL 94V0 material classification
  • Environmental - Moisture Resistance - IP66 suitability
  • Environmental - Operating Temperature - Maximum continuous +75°C Minimum continuous -40°C
  • Environmental - UV Resistance - All exposed materials are UV stabilized
  • In accordance with UL 746C - Mechanical - Mounting
  • Mechanical - Product Identification - Identification and ratings are part of the external label and receptacle face
  • Mechanical - Terminal Identification - In accordance with UL, CSA
  • Mechanical 10,000 cycles
  • Electrical 6,000 cycles - Mechanical - Impact Resistance

Logistics

Carton Quantity

5

Pallet Quantity

3350