Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2320ST
Application
Catalog Number
HBL2320ST
Color
Black
Environmental Conditions
Indoor Dry unless protected by additional means
Insulation
N/A
Item Type
Single Receptacle
Material
Nylon
Mounting Type
Screw Mount
Number Of Poles
2
Size
Standard Sized Product
Temperature Rating
Maximum Continuous 75°C; Minimum -40°C (w/o impact)
UPC
783585569550
Dimensions
3.28 in x 1.70 in x 1.47 in
Height
1.47 in
Length
3.28 in
Width
1.7 in
Current / Amperage Rating
20 A
Dielectric Strength
Withstands 2,000V Minimum
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Number Of Wires
3
Wire Size
14 AWG - 10 AWG solid, 14 AWG - 8 AWG stranded (including compact stranded)
Industry Standard(s)
Nema Rating
L6-20R
Carton Quantity
50
Pallet Quantity
3060