HUBBELL
Locking Devices, Twist-LockĀ®, Valise, Male Plug, 20A 250V, 2-Pole 3-Wire Grounding, L6-20P, Screw Terminal, Black
Image of HBL2321VBK Locking Devices, Twist-LockĀ®, Valise, Male Plug, 20A 250V, 2-Pole 3-Wire Grounding, L6-20P, Screw Terminal, Black

Locking Devices, Twist-LockĀ®, Valise, Male Plug, 20A 250V, 2-Pole 3-Wire Grounding, L6-20P, Screw Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2321VBK

Locking Devices, Twist-LockĀ®, ValiseĀ®, Male Plug, 20A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-20P, Screw Terminal, Black Nylon.

  • One piece all-black body design uses less fasteners for ease of assembly
  • Powerful cord grip prevents conductor slippage and strain on wiring terminals
  • Totally insulated impact and crush resistant nylon body
  • Unique patented clamp type terminals provide a superior electrical connection by bundling the conductor strands when clamps are tightened

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL2321VBK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

2

Item Type

20A ValiseĀ® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Environmental - Terminal Identification - Terminals identified in accordance with UL 498
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only.

Specifications

  • Blades - Brass
  • Clamp Screws - #8 - 32 Steel - Zinc plated (Philips / Slotted / Robertson)
  • Housing - Black nylon
  • Terminal Clamps - Steel - Nickel plated
  • Terminal Screws - #8 - 32 Steel (Philips / Slotted / Robertson)

Type

Plugs

UPC

783585043043

Dimensions

Dimensions

1.78 in x 1.78 in x 2.50 in

Display Size

Standard Sized

Height

2.5 in

Length

1.78 in

Weight

0.2 lb

Width

1.78 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Cable Range

0.325 - 0.720 in

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L6-20P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Environmental - Terminal Identification - Terminals identified in accordance with UL 498
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only.

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10