HUBBELL
Locking Devices, Twist-LockĀ®, VariLoad, Female Connector Body, 30A 250V DC/600V AC, Non-NEMA, Screw Terminal, Unique Center Pin
Image of HBL45135 Locking Devices, Twist-LockĀ®, VariLoad, Female Connector Body, 30A 250V DC/600V AC, Non-NEMA, Screw Terminal, Unique Center Pin

Locking Devices, Twist-LockĀ®, VariLoad, Female Connector Body, 30A 250V DC/600V AC, Non-NEMA, Screw Terminal, Unique Center Pin

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45135

Locking Devices, Twist-LockĀ®, VariloadĀ®, Female Connector Body, 30A 250V DC/600V AC, 50 400 Hz 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Black Non Metallic, Unique Center Pin

VariloadĀ® Twist-LockĀ® Devices - In many large plants and laboratories the number of circuits of different ratings and frequency is greater than the number of blade configurations available in conventional wiring devices. Prior to NEMA configuration standardization the solution was ā€œVariloadĀ® Twist-LockĀ®ā€ devices with four non-interchangeable center pin and slot configurations that can be assigned within the same premises to circuits of same voltage, frequency and supply (AC or DC), in accordance with NECĀ® 406.4(F) and 406.8 and with CE Code, Part I, Rule 26-700(3).

  • Heat resistant thermoset construction
  • Non-interchangable center pin configuration to be designated to different circuits

Unique Center Pin

General

Application

Catalog Number

HBL45135

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

30A VariloadĀ® Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Brass
  • Contacts - Brass
  • Cord Clamp - Zinc Plated Steel
  • Cover - Molded thermoset
  • Housing - Molded Thermoset
  • Terminal Screw - Brass

Type

Connector Body

UPC

783585236520

Dimensions

Dimensions

2.13 in x 2.13 in x 3.79 in

Display Size

Standard

Height

3.79 in

Length

2.13 in

Weight

0.5 lb

Width

2.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Cable Range

0.625 - 1.00 in

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10