HUBBELL
WBP_HBL45915_PRODIMAGE
WBP_HBL45915_PRODIMAGE

Locking Devices, Twist-Lock®, VariLoad, Male Plug, 20A 3-Phase Wye 120/208V AC- 400Hz, Non-NEMA, Screw Terminal, Unique Center Pin

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL45915

Locking Devices, Twist-Lock®, Variload®, Male Plug, 20A 3-Phase Wye 120/208V AC only - 400Hz, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Black Non Metallic Body, Unique Center Pin.

Unique Center Pin

Product details

General

Application

Catalog Number

HBL45915

Color

Cord Range

0.625"-1.00"

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

20A Variload® Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Brass
  • Blades - Brass
  • Cord Clamp - Zinc Plated Steel
  • Cover - Molded thermoset
  • Housing - Molded Thermoset
  • Terminal Screw - Brass

Type

Plugs

UPC

783585238104

Dimensions

Dimensions

2.13 in x 2.13 in x 3.79 in

Display Size

Standard Sized

Height

3.79 in

Length

2.13 in

Weight

0.4 lb

Width

2.13 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

3 Phase WYE 120/208 VAC

Voltage Rating Description

3 Phase WYE 120/208 VAC

Conductor Related

Cable Range

0.625 - 1.00 in

Cord Type

All Listed Portables

Number Of Wires

5-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

Listed to UL 498

Logistics

Carton Quantity

10