HUBBELL
Image of HBL45105 Locking Devices, Twist-Lock®, VariLoad, Flush Receptacle, 30A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal, Unique Center Pin
Image of HBL45105 Locking Devices, Twist-Lock®, VariLoad, Flush Receptacle, 30A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal, Unique Center Pin

Locking Devices, Twist-Lock®, VariLoad, Flush Receptacle, 30A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal, Unique Center Pin

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45105

Locking Devices, Twist-Lock®, Variload®, Flush Receptacle, 30A 250V DC/600V AC, 50-400 Hz 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal, Black, Unique Center Pin.

Variload® Twist-Lock® Devices - In many large plants and laboratories the number of circuits of different ratings and frequency is greater than the number of blade configurations available in conventional wiring devices. Prior to NEMA configuration standardization the solution was “Variload® Twist-Lock®” devices with four non-interchangeable center pin and slot configurations that can be assigned within the same premises to circuits of same voltage, frequency and supply (AC or DC), in accordance with NEC® 406.4(F) and 406.8 and with CE Code, Part I, Rule 26-700(3).

  • Heat resistant thermoset construction
  • Non-interchangable center slot configuration to be designated to different circuits

Product details

General

Application

Catalog Number

HBL45105

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

30A Variload® Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Molded thermoset
  • Contact Spring - Brass
  • End Plate - Cold rolled steel
  • Housing - Molded Thermoset
  • Mounting Screw - Steel, zinc plated
  • Strap - Brass

Type

Receptacle

UPC

783585236506

Dimensions

Dimensions

3.28 in x 1.72 in x 1.27 in

Display Size

Standard Sized Product

Height

1.27 in

Length

3.28 in

Weight

0.35 lb

Width

1.72 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Multi Phase

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Number Of Wires

5-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Logistics

Carton Quantity

10