HUBBELL
Image of HBL69W74 Watertight Devices, Twist-Lock® Receptacle with Lift Cover, 30A, 3 Phase 125/250V AC, 3 Pole, 4 Wire, Thermoplastic elastomer, NEMA L14-30R, Yellow
Image of HBL69W74 Watertight Devices, Twist-Lock® Receptacle with Lift Cover, 30A, 3 Phase 125/250V AC, 3 Pole, 4 Wire, Thermoplastic elastomer, NEMA L14-30R, Yellow
play
Watertight Products

Watertight Devices, Twist-Lock® Receptacle with Lift Cover, 30A, 3 Phase 125/250V AC, 3 Pole, 4 Wire, Thermoplastic elastomer, NEMA L14-30R, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL69W74

Watertight Devices, Twist-Lock® Receptacle with Lift Cover, 30A, 3 Phase 125/250V AC, 3 Pole, 4 Wire, Thermoplastic elastomer, NEMA L14-30R, Yellow

Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-Lock® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.

  • Impact resistant PBT lid, cover plate, and receptacle body
  • Thermoplastic elastomer seal
  • Stainless steel hardware and corrosion-resistant connection points

Product details

General

Catalog Number

HBL69W74

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Item Type

30A Watertight Twist-Lock® Receptacle

Number Of Poles

3-Pole

Performance

  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous

Type

Receptacle

UPC

783585433271

Dimensions

Dimensions

4.56 in x 3.10 in x 2.92 in

Height

2.92 in

Length

4.56 in

Width

3.1 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • IP69K In Use
  • Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L14-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Media

Videos

play
Watertight Products