
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2325SWR
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
HBL2325SWR
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
Material - Mounting Hardware
Screw Mounting
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
UPC
783585456812
Dimensions
3.75 in x 2.26 in x 2.26 in
Height
2.26 in
Length
3.75 in
Width
2.26 in
Amperage Rating
20 A
Connectivity
Back Wired Screw Terminals
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 VAC
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L6-20P
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
5