HUBBELL
Image of H661A Grip for 60A HubbelLock, 1.0-1.1"

Grip for 60A HubbelLock, 1.0-1.1"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H661A

Grip for 60A HubbelLock, 1.0-1.1"

  • Grip for 60A HubbelLock
  • 1.0-1.1"

Standard Product

General

Application

For Use with 60A Hubbellock

Catalog Number

H661A

Color

Metallic

Cord Range

1.00"-1.14" (25.4-28.9)

Environmental Conditions

Non-Weather Resistant

EU RoHS Indicator

No

Item Type

Material

Steel

Material - Mounting Hardware

Plate Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Weight - 0.25

Style

For Hubbellock Devices

Type

Kellems Cable Grip

UPC

783585777207

Conductor Related

Cable Range

1.000 - 1.14 in

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Non-Weather Resistant

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Logistics

Carton Quantity

5