WBP_HBLCORDCLAMPY_PRODIMAGE
WBP_HBLCORDCLAMPY_PRODIMAGE
WBP_HBLCORDCLAMPxx_PRODIMAGE

Straight Blade Devices, Colored Cord Clamps, Insulgrip Size 1, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLCORDCLAMPY

Straight Blade Devices, Colored Cord Clamps, Insulgrip Size 1, Yellow

Colored Cord Clamps

Product details

General

Color
  • Yellow
Cord Range
0.230"-0.720" (5.8-18.3)
EU RoHS Indicator
Contact Manufacturer
Item Type
Insulgrip Plug
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Accessory
Style
Colored Cord Clamp
UPC
783585541044

Dimensions

Weight
0.1 lb

Electrical Ratings

Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10