HUBBELL
Twist-Lock, Tester, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Marine Version
Image of HBLT26CM11 Twist-Lock, Tester, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Marine Version

Twist-Lock, Tester, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Marine Version

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLT26CM11

Twist-Lock, Tester, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Marine Version

The Hubbell Twist-Lock® Tester is an exclusive patented design that easily tests the circuit condition without the need for traditional measurement techniques. Whether it is a contractor, electrician, or entertainment stage crew, knowing that power is present at any receptacle or connector is critical. By plugging the tester into an outlet, an LED output will immediately provide the state of the circuit. An easy to read card is provided with the tester, to help determine if the connections are made properly and in the correct position. This unique NEMA configuration ensures that the proper connection was made through an easy to read output display. It also easily attaches to a tool belt so it is available when needed.

  • Quickly diagnose mis-wiring situation or application
  • Great for dark, difficult to reach spaces
  • No measurement readings to interpret
  • UL 1436 listed

General

Catalog Number

HBLT26CM11

EU RoHS Indicator

Contact Manufacturer

Style

For 20A and 30A Devices

Type

Circuit Tester

UPC

783585468679

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

L5-30P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

720