

Brand: Hubbell Wiring Device-Kellems
Catalog ID: RL325B
Standard Product
Application
Medium B-Pin, T8 and T12
Catalog Number
RL325B
Color
White
Item Type
Fluorescent Lampholders
Lamp Size
Medium B-Pin, T8 and T12
Material
Composite
Material - Mounting Hardware
Slide On, Snap-In
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Lampholders
Specifications
Type
Medium Bi-Pin, Fluorescent
UPC
883778301841
Lamp Size
Medium B-Pin, T8 and T12
Weight
0.05 lb
Amperage Rating
1.1 A
Connectivity
Screw Terminals
Current / Amperage Rating
1.1 A
Current Rating
1.1 A
Frequency Rating
60 Hz
Voltage Rating
600V AC kV
Industry Standard(s)
UL Listed
Carton Quantity
10
Pallet Quantity
26600