Brand: Hubbell Wiring Device-Kellems
Catalog ID: RL8506
Keyless
Application
Plastic Lamp Holders, Medium Base
Catalog Number
RL8506
Color
White
EU RoHS Indicator
Yes
Item Type
Incandescent Lampholders
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Lampholders
Specifications
Type
Plastic
UPC
883778112027
Amperage Rating
1.1 A
Connectivity
6" Pigtails
Current / Amperage Rating
1.1 A
Current Rating
1.1 A
Frequency Rating
60 Hz
Voltage Rating
600V AC kV
Industry Standard(s)
C/US UL Listed
Carton Quantity
50
Pallet Quantity
2250