Brand: Hubbell Wiring Device-Kellems
Catalog ID: RL101
Turn Knob
Application
Brass Lampholders, Medium Base
Catalog Number
RL101
Color
Brass
EU RoHS Indicator
Yes
Item Type
Incandescent Lampholders
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
N/A
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Lampholders
Specifications
Type
Incandescent, Brass
UPC
883778112119
Amperage Rating
1 A
Connectivity
Screw Terminals
Current / Amperage Rating
1 A
Current Rating
1 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV
Industry Standard(s)
UL or cUL Listed
Carton Quantity
10