HUBBELL
Image of RL120 PULL CHAIN 2 CIRC 6A 125V L1/L2/L1+L2/

PULL CHAIN 2 CIRC 6A 125V L1/L2/L1+L2/

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL120

Pull Chain Switch 2 Circuit 6A L1/L2/L1+L2/off

PULL CHAIN 2 CIRC 6A 125V L1/L2/L1+L2/

General

Catalog Number

RL120

EU RoHS Indicator

Contact Manufacturer

Series

Lampholder Accessories

Type

Lamp Switches

UPC

883778304194

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

2000