HUBBELL
Image of RL122 PULL CHAIN 6A 125V L1/L2/L3/OFF

PULL CHAIN 6A 125V L1/L2/L3/OFF

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL122

PULL CHAIN 6A 125V L1/L2/L3/OFF

  • PULL CHAIN 6A 125V L1/L2/L3/OFF