
Brand: Bryant
Catalog ID: RL150
Standard Product
Catalog Number
RL150
Color
White
EU RoHS Indicator
Yes
Item Type
Incandescent Adapters
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
Screw-In
Series
Lampholder Accessories
Type
Incandescent, Adaptor, Medium Base
UPC
883778112188
Lamp Size
Medium Base
Amperage Rating
2.64 A
Connectivity
Screw-In
Current / Amperage Rating
2.64 A
Current Rating
2.64 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV
EU RoHS Indicator
Yes
Industry Standard(s)
C/US UL Listed
Carton Quantity
50
Pallet Quantity
4900