
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RL162
Standard Product
Application
Medium Base, Straight Body Keyless Porcelain
Catalog Number
RL162
Color
White
EU RoHS Indicator
No
Item Type
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Type
Straight Body Keyless Porcelain
UPC
883778304125
Lamp Size
Medium Base
Amperage Rating
2.64 A
Connectivity
Screw Terminals
Frequency Rating
60 Hz
Voltage Rating
250V AC kV
EU RoHS Indicator
No
Industry Standard(s)
C/US UL Listed
Carton Quantity
10