HUBBELL
WBP_RL162_PRODIMAGE
WBP_RL162_PRODIMAGE

Lamp Holders and Sockets, Meduim Base, Screw Terminal, Screw Mounted

Brand:

Bryant

Catalog ID:

RL162

Lamp Holders and Sockets, Meduim Base, Screw Terminal, Screw Mounted

Standard Product

Product details

General

Application

Medium Base, Straight Body Keyless Porcelain

Catalog Number

RL162

Color

White

EU RoHS Indicator

No

Item Type

Replacement Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

Series

Lampholders

Specifications

  • Lamp Type - E26 socket
  • Material - Porcelain
  • Mounting - Screw mount, screw terminals

Type

Straight Body Keyless Porcelain

UPC

883778304125

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

Screw Terminals

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications