
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RL201
Standard
Catalog Number
RL201
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Incandescent Adapters
Material
Thermoplastic
Material - Mounting Hardware
Plug-In
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Lampholder Accessories
Type
Incandescent Adaptor, Medium Base
UPC
883778112263
Display Size
Standard Sized Product
Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
660
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Industry Standard(s)
C/US UL Listed
Nema Rating
1-15R
Carton Quantity
10