HUBBELL
Image of RL305 Lamp Holders and Sockets, Fluorescent Lamp Holder, High Output, Slide On, Plunger End, 2 Terminal Screws

Lamp Holders and Sockets, Fluorescent Lamp Holder, High Output, Slide On, Plunger End, 2 Terminal Screws

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL305

Lamp Holders and Sockets, Fluorescent Lamp Holder, High Output, Slide On, Plunger End, 2 Terminal Screws

  • Fluorescent Lamp Holder
  • High Output
  • Slide On
  • Plunger End

Standard Product

General

Application

High Output

Catalog Number

RL305

Color

White

EU RoHS Indicator

Yes

Item Type

Fluorescent Lampholders

Lamp Size

High Output

Material

Composite

Material - Mounting Hardware

Pedestal Slide On

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Lampholders

Specifications

  • Lamp Type - Horizontal - Recessed double contact
  • Mounting - Pedestal, slide-on
  • Product Type - High Output Fluorescent Lampholders

Type

High Output, Fluorescent

UPC

883778112300

Dimensions

Lamp Size

High Output

Electrical Ratings

Amperage Rating

1.1 A

Connectivity

Screw Terminals

Current / Amperage Rating

1.1 A

Current Rating

1.1 A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL or cUL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

12000