HUBBELL
TradeSelect, Straight Blade, Female Connector, Zip Cord, Polarized, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15R, Black
Image of RP102BK TradeSelect, Straight Blade, Female Connector, Zip Cord, Polarized, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15R, Black
Image of RP102BK TradeSelect, Straight Blade, Female Connector, Zip Cord, Polarized, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15R, Black

TradeSelect, Straight Blade, Female Connector, Zip Cord, Polarized, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15R, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RP102BK

TradeSelect, Straight Blade, Female Connector, Zip Cord, Polarized, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15R, Black

  • Female Connector
  • Zip Cord
  • Polarized

Polarized

General

Application

Trade Select Residential Devices

Catalog Number

RP102BK

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Plugs & Connectors

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

883778112546

Dimensions

Display Size

Standard

Weight

0.09 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 VAC

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Number of Conductors

2-Wire Non-Grounding

Number Of Poles

2-Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Nema Rating

1-15R

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10