HUBBELL
Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15P, Polarized
Image of RP101BK Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15P, Polarized

Straight Blade Devices, Residential Grade, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15P, Polarized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RP101BK

Straight Blade Residential Grade Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, 1-15P, Polarized

  • Residential Grade
  • Male Plug
  • 15A 125V
  • 2-Pole 2-Wire Non-Grounding

General

Catalog Number

RP101BK

Color

EU RoHS Indicator

Yes

Series

Plugs & Connectors

Type

Plugs

UPC

883778112522

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10