HUBBELL
Heavy Duty Products, Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, NEMA 4X/IP67, Watertight
Image of HBLS430R12W Heavy Duty Products, Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, NEMA 4X/IP67, Watertight

Heavy Duty Products, Pin and Sleeve Devices, Switched, IEC 309, Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, NEMA 4X/IP67, Watertight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLS430R12W

Heavy Duty Pin and Sleeve Devices, Switched, IEC 309,Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, NEMA 4X/IP67,Watertight

Advantage® Series Pin and Sleeve Switch-Rated - Hubbell Wiring Device-Kellems Advantage® Series Pin and Sleeve SwitchRated Devices are IEC 60309-2 compatible devices that are approved as a disconnecting means for motor and branch circuits. Compact design, this device is similar in size to standard IEC 60309-2 devices. Robust and durable housing, UV-stabilized, impact and corrosion-resistant PBT housing is designed to withstand harsh industrial environments. Stainless steel hardware provides superior corrosion resistance in wet and harsh environments Receptacles mount to standard Hubbell IEC Pin and Sleeve back boxes. The Advantage® Series has a UL witnessed IP69k and 4X,12 environmental rating, two power-indicating LEDs, continuous ground engagement, labelless laser markings and a compact and ergonomic design. Hubbell’s Pin and Sleeve connections have always been safe – that hasn’t changed. The Advantage® series simply has more… Advantages.

  • Mates with existing installed base of IEC 60309-2 pin and sleeve devices
  • Approved as a diconnecting means for motor circuits and branch circuits
  • UL Type 4X, 12 and IP69k environmental ratings
  • Impact and corrosion-resistant PBT that is color coded by voltage
  • Unswitched ground and power indicating LED lights

General

Catalog Number

HBLS430R12W

Color

Orange

EU RoHS Indicator

Contact Manufacturer

Series

Advantage® Series

Style

IP69k NEMA 4X

Type

Watertight Receptacle

UPC

783585550466

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10