
Brand: Bryant
Catalog ID: 320R4W
Watertight
Application
High Ampacity Connections
Catalog Number
320R4W
Color
Yellow
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Type
Receptacle
UPC
781786250352
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
2500
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Number Of Poles
2-Pole