HUBBELL
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 30A 5- Wire, Furnished With Hardware
Image of CC530 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 30A 5- Wire, Furnished With Hardware

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 30A 5- Wire, Furnished With Hardware

Brand: Bryant

Catalog ID: CC530

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 30A 5- Wire, Furnished With Hardware

  • Industrial Grade
  • Replacement Parts
  • Closure Cap Assembly

Watertight

General

Catalog Number

CC530

Color

White

EU RoHS Indicator

Yes

Item Type

Replacement Cap Assembly

Material

Composite

OEM Brand Name

Hubbell Bryant

Series

Accessories

Specifications

Replacement Part - Cord Clamp Replacement

Style

Fits all 30 and 32A, 5 wire

Type

Cord Clamp and Locking Ring

UPC

781786252356

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10