HUBBELL
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 30A 5- Wire, Furnished With Hardware
Image of CC530 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 30A 5- Wire, Furnished With Hardware

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 30A 5- Wire, Furnished With Hardware

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CC530

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 30A 5- Wire, Furnished With Hardware

  • Industrial Grade
  • Replacement Parts
  • Closure Cap Assembly

Watertight

General

Catalog Number

CC530

Color

White

EU RoHS Indicator

Yes

Item Type

Replacement Cap Assembly

Material

Composite

Series

Accessories

Specifications

Replacement Part - Cord Clamp Replacement

Style

Fits all 30 and 32A, 5 wire

Type

Cord Clamp and Locking Ring

UPC

781786252356

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10