WBP_SAB100_PRODIMAGE
WBP_SAB100_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Liquid Tight Adapter

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SAC125

Heavy Duty IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Liquid Tight Adapter, For 30 and 32A- 5-Wire or 60 and 63A All Wire 1 ¼" NPT, Furnished with Hardware.

1 1/4" NPT

Product details

General

Application
30 and 32 Amp, 5 Wire, 60 and 63 Amp, All Wire
Environmental Conditions
Watertight
EU RoHS Indicator
No
Item Type
Liquid-Tight Adapter
Material
Aluminum
Material - Mounting Hardware
Cord Mounted
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions
Series
Accessories
Style
1¼" NPT
Type
Liquidtight Adapter
UPC
783585140155

Dimensions

Display Size
Standard Sized

Electrical Ratings

Connectivity
Pressure Terminal Screws

Conductor Related

Cord Type
All Portable

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA

Logistics

Carton Quantity
5
Pallet Quantity
1500